2.8.1 WPAN_MLME_PollReq Function
C
bool WPAN_MLME_PollReq(WPAN_AddrSpec_t *CoordAddrSpec)Summary
Initiate MLME-POLL.request service and have it placed in the MLME-SAP queue.
Description
This function is used by device to request data from coordinator. It initiates MLME-POLL.request service and have it placed in the MLME-SAP queue. The MLME-POLL.request primitive prompts the device to request data from the coordinator.
Precondition
WPAN_Init() should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| CoordAddrSpec | Pointer to WPAN_AddrSpec_t structure for the coordinator |
Returns
true - success; false - buffer not available or queue full.
Example
WPAN_AddrSpec_t coordAddrSpec; coordAddrSpec.AddrMode = WPAN_ADDRMODE_SHORT; coordAddrSpec.PANId = DEFAULT_PAN_ID; coordAddrSpec.Addr.shortAddress = 0x0000U; bool retVal = false; retVal = WPAN_MLME_PollReq(&coordAddrSpec); if (true != retVal) { printf("buffer not available or queue full"); }
Remarks
On the receipt of WPAN_MLME_PollReq, MAC layer will perform respective operation and asynchronously invokes USR_MLME_PollConf with proper status.