2.13.1 USR_MLME_CommStatusInd callback Function
C
void USR_MLME_CommStatusInd(WPAN_AddrSpec_t *SrcAddrSpec, WPAN_AddrSpec_t *DstAddrSpec, uint8_t status);Summary
Callback function that must be implemented by application (NHLE) for MAC service MLME-COMM-STATUS.indication.
Description
This function implemented by application (NHLE) for MAC service MLME-COMM-STATUS.indication.
Precondition
WPAN_Init() should have been called before calling this function.
Parameters
| Param | Description |
|---|---|
| SrcAddrSpec | Pointer to source address specification |
| DstAddrSpec | Pointer to destination address specification |
| status | Result for related response operation |
Returns
None.
Example
void USR_MLME_CommStatusInd(WPAN_AddrSpec_t *SrcAddrSpec, WPAN_AddrSpec_t *DstAddrSpec, uint8_t status);
{
SrcAddrSpec = SrcAddrSpec;
DstAddrSpec = DstAddrSpec;
status = status;
}Remarks
There is weak function for this callback. User has to define own implementation for required operation on the reception of particular callback.