13.1.11.1 Window Menu, Debugging Submenu
This section lists the menu items in the Window menu, Debugging submenu.
| Command | Action |
|---|---|
| Output | Opens debugging output windows. |
| Variables | Opens the Local Variables debugger window. |
| Watches | Opens the Watches debugger window. |
| Call Stack | Opens the Call Stack debugger window. |
| Breakpoints | Opens the Breakpoints window. |
| Sessions | Opens the
Sessions window. See NetBeans help for more on this window. |
| Sources | Opens the
Sources window. See NetBeans help for more on this window. |
| Disassembly | Opens the Disassembly window. |
| IO View | Opens the IO View window. |
| PIC AppIO | Opens the
Application In/Out window. Applies to MPLAB® REAL ICE™ in-circuit emulator. |
| ITM Display | Opens the ITM Display, where ITM trace output from SAM MCUs supporting this feature can be viewed. See MPLAB ICD 5 or MPLAB ICE 4 documentation for details. |
| Trace | Opens the
Trace window. Applies to the Simulator or either MPLAB ICE 4 or MPLAB REAL ICE in-circuit emulator. |
| Stopwatch | Opens the Stopwatch window. |
| PC Profiling | Open the PC
Profiling window. Applies to MPLAB ICD 5, MPLAB ICE 4 or MPLAB REAL ICE in-circuit emulator. |
| Code Coverage | Open the Code Coverage window.
For the Simulator built-in code coverage, enable under Project Properties, Code Coverage options. Otherwise enable Code Coverage Overview under Project Properties, MPLAB XC Compiler, Analysis. A license is required for full code coverage features. |
| Data Visualizer | Open the MPLAB
Data Visualizer
. |
| Power Monitoring | Open the MPLAB Data Visualizer for power monitoring. |
| DVRT for Project Name | Open the MPLAB Data Visualizer and sync a DVRT session with a DVRT Project ELF file. |
| Triggers | Opens the
Trigger In window. Applies to the MPLAB REAL ICE in-circuit emulator. |
| Debugger Console | Opens a console window for entering commands on the command line. |
| Live Viewers | Used to view streaming data
from some Arm devices. See the Live Viewers Submenu Options table below. |
| Command | Action |
|---|---|
| MTB | View Arm Micro Trace Buffer (MTB) streaming instruction trace data. |
| RTT | View Arm Real Time Transfer (RTT), UART, or raw UART data I/O. |
| semihostGCC | For Arm GCC projects, use semihosting to get printf data in the MPLAB X IDE Output window through a connected debug tool. See Step-by-step guide to enable semihosting in your application. |
| semihostMcuUtils | To not use a debug tool for semihosting, see Streaming printf data over serial port without debug tool connected. |