2.2 Certifications
As part of the overall development effort of the ATECC608C-TFLXTLS, Microchip Technology worked in concert with certified industry laboratories to perform extensive certification and validation procedures. The following subsections provide more information on the certification and validation testing performed.