6.2.3 SecureBoot Command
The SecureBoot command provides support for secure boot of
an external MCU or MPU. The general approach is that the boot code within the system
will use the ATECC608C-TFLXTLS to assist in validating the
application code that is to be subsequently executed. The ATECC608C-TFLXTLS device
has been configured to operate in the SecureBoot, Stored
Digest mode. The digest will be stored in Slot 7 and the
public key required to verify the SecureBoot is stored in
Slot 15. The device can optionally be configured to use the
persistent latch. Depending on the option selected
SecureBoot may or may not be tied to power-up. Please see
Secure Boot Option
In lieu of a return code, a MAC can optionally be generated from a nonce written to TempKey, the IO protection secret and various other data, dependent upon the mode of the command, to prevent tampering with the wire between the host and the ATECC608C-TFLXTLS.