8.1.1 Device is Asleep
When the device is asleep, it ignores all but the Wake condition.
- Wake – Upon the rising edge of SDA, after SDA is held low for a period ≥ tWLO, the device exits the Low-Power mode. After a delay of tWHI, it will be ready to receive I2C commands.
- The device ignores any levels or transitions on the SCL pin when the device is idle or asleep and during tWLO. At some point during tWHI, the SCL pin is enabled and the conditions listed in Device is Awake are honored.
The Wake condition requires that either the system processor manually
drive the SDA pin low for tWLO, or a data byte of 0x00 be
transmitted at a clock rate sufficiently slow so that SDA is low for a minimum period of
tWLO. When the device is awake, the normal processor I2C hardware
and/or software can be used for device communications. This includes the I/O sequences
required to put the device back into Low-Power (i.e., Sleep) mode.
0x00 at 100 kHz. Subsequent commands can
be run at a higher frequency.In the I2C mode, the device will ignore a wake sequence that is sent when the device is already awake.
Multiple Devices on the Bus
When there are multiple devices on the bus and the I2C interface is run at speeds of less than ~300 kHz1, the transmission of certain data patterns will cause the ATECC608C-TFLXTLS devices on the bus to wake up. The lower the frequency, the higher the probability that the device wakes up. Because subsequent device addresses transmitted along the bus only match the desired devices, the ATECC608C-TFLXTLS will not respond but will be awake. It is recommended that after communicating with another device at slow frequencies, a sleep or idle sequence be issued to place the ATECC608C-TFLXTLS back into a known state.
If multiple devices are on the I2C bus, it is recommended that the ATECC608C-TFLXTLS device be woken up after a power-up sequence and prior to communicating with any device on the bus. This is to ensure that the ATECC608C-TFLXTLS has properly initialized.