9.3.1 I/O Timeout
After a leading transition for any data token has been received, the ATECC608C-TFLXTLS will expect both the completion of the token and the start of the next (if this is not the last token of the group) to be properly received by the device within the tTIMEOUT-SWI interval. Failure to send enough bits, or the transmission of an illegal token (e.g. a low pulse exceeding tZLO), will cause the device to enter the Sleep mode after the tTIMEOUT-SWI interval.
The same timeout applies during the transmission of the command group. After the transmission of a legal command flag, the I/O Timeout Circuitry is enabled until the last expected data bit is received.
The I/O timeout circuitry is disabled when the device is busy executing a command.