4.3.2 Home
This command homes the CNC. The remaining packet is padded to be the same size as the standard movement packet. Homing is achieved by manually toggling the CLC and driving the step pin and causing the motor to move backwards in that axis. This continues until the limit switch for that axis is pressed, advancing slightly away from the limit switch on both axes.