4.3.3 Raise or Lower Pin
If the command is 0x08, the pen is lowered. If the command is 0x07, the pen is raised. The remaining packet is padded to be the same size as the standard movement packet. However, there is a slight delay after raising or lowering the pen to give the actuator enough time to reach its target position before moving on to the next command.