4.3.4 End of Transmission
This indicates that the routine is at its end and that the PIC should stop expecting additional data and return to Idle mode to await another routine. The remaining packet is padded to be the same size as the standard movement packet.