5.1.2 Remove the Old HSM Module
Physically disconnect the old module. The M-HSM Security World contains a file with the module information. While this file can co-exist with the files for other modules added to the system, the user can choose to remove it for security reasons. The file is located in the %NFAST_KMDATA%\local Security World directory.
The file name follows the pattern "module_<module_ESN>". If needed, the user can also remove the licensing file from the <M_UUID>.g4sl Server and Tools directories.