4 Running M-HSM Server as a Service
This section describes how to run M-HSM as a service.
The M-HSM server can be set up to run as a Windows service. This mode allows a non-admin user to operate the server once the service configuration is done under the administrator account.
In service mode, all interactions with the M-HSM server are done through the M-HSM Control Panel application.