2.2 USB Type-C®
USB Type-C® is becoming increasingly more used due to a common connector that is reversible and able to support a variety of different speeds and advanced features. As a result, USB Type-C connectors vary depending on what features they support. For instance, there are USB-C connectors that support USB 2.0 only, reducing the number of pins and the cost of the connector. Some models can support power only, with no data lines provided.