2.1 Common USB Issues
These issues apply to all USB implementations. The faster the USB bus operates, the more critical these parameters become. The specific electrical values required, such as characteristic impedance, can be found inside the USB specification.