1.2 Hardware Tools
There is a wide variety of logic analyzers and oscilloscopes that can analyze USB traffic, especially USB 2.0 FS, which is not particularly fast compared to newer specifications.
There is a wide variety of logic analyzers and oscilloscopes that can analyze USB traffic, especially USB 2.0 FS, which is not particularly fast compared to newer specifications.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.