1.1.2 Universal Serial Bus Viewer (USBView)
USBView is a tool that allows developers to view all the USB connections on their machine and enumerate each device’s properties, which helps troubleshoot device recognition or configuration errors.
Available from Microsoft® as part of the Windows SDK or as a separate stand-alone example:
learn.microsoft.com/en-us/windows-hardware/drivers/debugger/usbview