2.7.1.3 FastConnect
(Ask a Question)For high-speed routing of logic signals, FastConnects can be used to build a short distance connection using a single antifuse (see Figure 2-38). FastConnects provide a maximum delay of 0.3 ns. The outputs of each logic module connect directly to the Output Tracks within a SuperCluster. Signals on the Output Tracks can then be routed through a single antifuse connection to drive the inputs of logic modules either within one SuperCluster or in the SuperCluster immediately below it.