2.5.2 LVDS
(Ask a Question)Low-Voltage Differential Signal (LVDS) (ANSI/TIA/EIA-644) is a high-speed, differential I/O standard. It requires that one data bit is carried through two signal lines, so two pins are needed. It also requires an external resistor termination. The voltage swing between these two signal lines is approximately 350 mV.
The LVDS circuit consists of a differential driver connected to a terminated receiver through a constant-impedance transmission line. The receiver is a wide-common-mode-range differential amplifier. The common-mode range is from 0.2V to 2.2V for a differential input with 400 mV swing.
To implement the driver for the LVDS circuit, drivers from two adjacent I/O cells are used to generate the differential signals (note that the driver is not a current-mode driver). This driver provides a nominal constant current of 3.5 mA. When this current flows through a 100Ω termination resistor on the receiver side, a voltage swing of 350 mV is developed across the resistor. The direction of the current flow is controlled by the data fed to the driver.
An external-resistor network (three resistors) is needed to reduce the voltage swing to about 350 mV. Therefore, four external resistors are required, three for the driver and one for the receiver.
The following table lists the DC input and output levels of LVDS.
| DC Parameter | Description | Min. | Typ. | Max. | Units |
|---|---|---|---|---|---|
| VCCI1 | Supply voltage | 2.375 | 2.5 | 2.625 | V |
| VOH | Output high voltage | 1.25 | 1.425 | 1.6 | V |
| VOL | Output low voltage | 0.9 | 1.075 | 1.25 | V |
| VODIFF | Differential output voltage | 250 | 350 | 450 | mV |
| VOCM | Output common mode voltage | 1.125 | 1.25 | 1.375 | V |
| VICM2 | Input common mode voltage | 0.2 | 1.25 | 2.2 | V |
- ±5%
- Differential input voltage = ±350 mV.
The following table lists the AC loading values.
| Input Low (V) | Input High (V) | Measuring Point1 (V) |
|---|---|---|
| 1.2 – 0.125 | 1.2 + 0.125 | 1.2 |
- Measuring Point = VTRIP