2.6.1.2 Timing Characteristics

The following table lists the timing characteristics of C-Cell.

Table 2-66. C-Cell Worst-Case Commercial Conditions VCCA = 1.425V, VCCI = 3.0V, TJ = 70 °C
ParameterDescription–2 Speed–1 SpeedStd SpeedUnits
Min.Max.Min.Max.Min.Max.
C-Cell Propagation Delays
tPDAny input to output Y—0.74—0.84—0.99ns
tPDCAny input to carry chain output (FCO)—0.57—0.64—0.76ns
tPDBAny input through DB when one input is used—0.95—1.09—1.28ns
tCCYInput to carry chain (FCI) to Y—0.61—0.69—0.82ns
tCCInput to carry chain (FCI) to carry chain output (FCO)—0.08—0.09—0.11ns