2.6.3.2 Timing Characteristics

The following table lists the timing characteristics of R-Cell.

Table 2-67. R-Cell Worst-Case Commercial Conditions VCCA = 1.425V, VCCI = 3.0V, TJ = 70 °C
ParameterDescription–2 Speed–1 SpeedStd SpeedUnits
Min.Max.Min.Max.Min.Max.
R-Cell Propagation Delays
tRCOSequential Clock-to-Q—0.67—0.77—0.90ns
tCLRAsynchronous Clear-to-Q—0.67—0.77—0.90ns
tPRESETAsynchronous Preset-to-Q—0.36—0.36—0.36ns
tSUDFlip-flop data input set-up—0.34—0.34—0.34ns
tSUEFlip-flop enable input set-up—0.00—0.00—0.00ns
tHDFlip-flop data input hold—0.67—0.77—0.90ns
tHEFlip-flop enable input hold—0.67—0.77—0.90ns
tWASYNAsynchronous pulse width0.48—0.48—0.48—ns
tREASYNAsynchronous recovery time—0.23—0.27—0.31ns
tHASYNAsynchronous removal time—0.36—0.36—0.36ns
tCPWHLClock pulse width high to low0.36—0.36—0.36—ns
tCPWLHClock pulse width low to high0.36—0.36—0.36—ns