2 FOM2
The Figure of Merit (FOM2) computation is a computed score used to grade the PCIe SerDes eye quality in terms of Bit Error Rate (BER). Scoring determines a pass, marginal, or fail in terms of probabilistic BER. The FOM2 is correlated to the Rx Jitter Tolerance (JTOL) over all PVT data.
| Parameter | Description |
|---|---|
| FOM <= 85 | High possibility of bit errors |
| 85 < FOM < 110 | Low possibility of bit errors |
| FOM >= 110 | No bit errors |
The FOM2 operates when there is a change in the PCIe link state. The FOM for each lane is constructed based on two register reads as follows:
The FOM2 = 3*FOM_AFE_EYEH + MM_FOM
Where:
FOM_AFE_EYEH: is read from register
DIG_RX_CTL_RX_ADAPT_MM_FOM.RX_ADAPT_MM_FOM
MM_FOM: is read from register
DIG_RX_CTL_FOM_CTL.FOM_AFE_EYEH