5.8.2 Run and Analyze the GPIO Toggling Script
From the "%DIR_PATH%/SOFTWARE/" folder, launch the following command:
- sam-ba -x tests\GPIO\GPIO-Toggling-usb.qml
The following contents appear in the Command Prompt window.
While the test is running, you can check whether the selected GPIO switches from 0V to VDD_3V3, which confirms the interconnection between the microcontroller and the customer board.