5.2.2 Run the Read-ID Script
From the "%DIR_PATH%\SOFTWARE\" folder, launch the following command:
- SAM9X60D1G_Read_Unique_ID.bat
The following contents appear in the Command Prompt window and in the debug UART interface.
The tests are passed when the terminal window displays:
- Chip Identifier: 819b35a1 or 819b35a2
- Extended Identifier: 00000010
- SN0 and SN1 Serial Numbers: 32-bit words
- Each [TEST] line: “P” status
After this test, the only way to return to a valid state is to perform a hardware reset by forcing the NRST signal to ground.