2.13 Resets: Windowed Watchdog Timer (WWDT) Reset Section
The text of the “Windowed Watchdog Timer (WWDT) Reset” section of the ”Resets” chapter has been replaced with the following text:
Windowed Watchdog Timer (WWDT) Reset
The Windowed Watchdog Timer generates a Reset if the firmware does not issue a
CLRWDT instruction within the time-out period or window set. When a
WDT Time-out Reset occurs, the TO bit of the STATUS register
and the RWDT bit are cleared. If the CLRWDT
instruction was issued while the WDT Reset window was closed, the
WDTWV bit is cleared, indicating a WDT Window violation
occurred.