2.9 ADACT Register

In the ADACT register, the description of two ADC Auto-Conversion Trigger Sources have been clarified. Corrections are shown in the table excerpt (below) in bold; all other values in the original table remain unchanged.

Table 2-1. ADC Auto-Conversion Trigger Sources (Excerpt)
ACTAuto-Conversion Trigger Source
111110Software read of/write to ADRESH
111101Software read of/write to ADERRH