1.2 UART Communication
The on-board USB to UART serial bridge enables an easy serial connection to PCs. The USB port can provide power to the digital power PIM and allows the user to communicate with the dsPIC® Digital Signal Controller (DSC).
The on-board USB to UART serial bridge enables an easy serial connection to PCs. The USB port can provide power to the digital power PIM and allows the user to communicate with the dsPIC® Digital Signal Controller (DSC).
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.