1.1 Features
The dsPIC33AK512MPS506 DP PIM has the following subcomponents, as shown in Figure 1-1:
- Microchip dsPIC33AK512MPS506 32-Bit Digital Signal Controller (64-pin TQFP package)
- ICSP™ Programming Header (6-pin, 2.54 mm header)
- On-Board LDO with Power Good (PG) Function
- Solder Pad for Ground Connection
- USB-C Connector
- MCP2221A USB to UART/I2C Serial Converter
- Power Indicator LED (Green)
- User LED (Red)
- PCB Edge Connector for Analog Inputs/Outputs, PWM Outputs and GPIO Ports
- Op Amp Buffer for Bode Input
- Test Point Loop for DAC Output
- Op Amp Buffers for Shared ADC Inputs
- MEMS Oscillator
Board dimensions are: 51 mm (length) x 38.5 mm (width).