2.1 Pinout

Pinout and electrical parameters are shown in Table 2-1.

Table 2-1. Pinout and Electrical Parameters
NameEdge Connector PinDevice PinFunction/DescriptionRemark
GND_A110Analog Ground—
GND_A210Analog Ground—
RA1_DAC_OUT133DAC Output, Optional RC Filter560R series resistance
RA6_AD3AN2_IN416Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RA0_AD3AN5_IN51Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RA5_AD3AN0_IN615Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
—7———
RA4_AD1AN1_CMP1B_IN814Analog Input, RC FilteredFc = 10 MHz, tr = 33 ns
RB6_AD4AN1_IN929Analog Input, RC Filtered, BufferedFc = 1.9 MHz, tr = 180 ns
RB5_AD3AN1_IN1017Analog Input, RC Filtered, BufferedFc = 1.9 MHz, tr = 180 ns
RA8_AD5AN3_IN117Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RB8_AD2AN4_IN1223Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RA9_AD1AN3_IN138Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RB7_AD4AN2_IN1430Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RA10_AD1AN4_IN159Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RB1_AD2AN2_IN1621Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RA2_AD1AN0_IN1712Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RB2_AD2AN1_CMP2B_IN1822Analog Input, RC FilteredFc = 10 MHz, tr = 33 ns
RA3_AD1AN2_IN1913Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
RA7_AD5AN0_IN202Analog Input, RC FilteredFc = 1.9 MHz, tr = 180 ns
slot21slotslotslot
slot22slotslotslot
RC0_RP332339Digital General Purpose47R series resistance
RB11_MISO22432Digital General Purpose47R series resistance
RD4_RP532561Digital General Purpose47R series resistance
—26———
—27———
—28———
—29———
—30———
RB0_RP173120Digital General Purpose47R series resistance
RB10_SCK232 31Digital General Purpose47R series resistance
RD7_ASCL233 62Digital General Purpose47R series resistance
RD8_ASDA23463 Digital General Purpose47R series resistance
RB9_RP263524 Digital General Purpose47R series resistance
RC9_MOSI23634Digital General Purpose47R series resistance
RC3_PWM3H3743Digital General Purpose47R series resistance
RA11_RP12386Digital General Purpose47R series resistance
RC10_RP43_SER03945Digital General Purpose47R series resistance
RD1_PWM2L4050PWM Output47R series resistance
RC4_PWM3L4144PWM Output47R series resistance
RD0_PWM2H4249PWM Output47R series resistance
RC2_PWM4H4341PWM Output47R series resistance
RC5_PWM4L4442PWM Output47R series resistance
RD2_PWM1H4551PWM Output47R series resistance
—46———
RD3_PWM1L4752PWM Output47R series resistance
RC8_CS24833Digital General Purpose47R series resistance
MCLR_IN4964Device Reset100R series resistance
RC11_RP44_SER15046Digital General Purpose47R series resistance
RB4_PGC15128Programing/Debugging47R series resistance
—52———
RD5_ASCL15359Digital General Purpose47R series resistance
—54———
RD6_ASDA15560Digital General Purpose47R series resistance
RB3_PGD15627Programing/Debugging47R series resistance
VDD_EXT57—VDD Rail6.3V max, 70 mA max
GND_D584, 18, 25, 37, 47, 57Digital Ground—
VDD_EXT59—VDD Rail6.3V max, 70 mA max
GND_D604, 18, 25, 37, 47, 57Digital Ground—