3.3 On-Board Debugger Implementation
The CIP Hybrid Power Starter Kit implementation of the on-board debugger and the
connections to the PIC16F1779 device are shown in the table
below.
| Debugger Pin | PIC16F1779 Pin | Function | Shared Functionality |
|---|---|---|---|
| DBG0 | RB7 | ICSP Data | - |
| DBG1 | RB6 | ICSP Clock | - |
| DBG2 | RA6 | DGI GPIO0 | Debug test point(1) |
| DBG3 | RE3 | MCLR | - |
| CDC TX | RB4 | UART RX | - |
| CDC RX | RB5 | UART TX | - |
Note:
- Driven by user firmware.