3.2 Mass Storage Device
The on-board debugger includes a simple Mass Storage Device implementation, which is accessible for read/write operations via the host operating system to which it is connected.
It provides:
- Read access to basic text and HTML files for detailed kit information and support
- Write access for programming Intel® HEX formatted files into the target device’s memory
- Write access for simple text files for utility purposes