4.3.2.2 JTAG Daisy-Chaining
The JTAG interface allows for several devices to be connected to a single interface in a daisy-chain configuration. The target devices must all be powered by the same supply voltage, share a common ground node, and must be connected as shown in the figure below.
When connecting devices in a daisy-chain, the following points must be considered:
-
All devices must share a common ground, connected to GND on the Atmel-ICE probe
-
All devices must be operating on the same target voltage. VTG on the Atmel-ICE must be connected to this voltage.
-
TMS and TCK are connected in parallel; TDI and TDO are connected in a serial chain.
-
nSRST on the Atmel-ICE probe must be connected to RESET on the devices if any of the devices in the chain disables its JTAG port
-
“Devices before” refers to the number of JTAG devices that the TDI signal has to pass through in the daisy-chain before reaching the target device. Similarly, “devices after” is the number of devices that the signal has to pass through after the target device before reaching the Atmel-ICE TDO pin.
-
Instruction bits “before” and “after” refers to the total sum of all JTAG devices’ instruction register lengths, which are connected before and after the target device in the daisy-chain
-
The total IR length (instruction bits before + Microchip target device IR length + instruction bits after) is limited to a maximum of 256 bits. The number of devices in the chain is limited to 15 before and 15 after.
Daisy-chaining example: TDI → ATmega1280 → ATxmega128A1 → ATUC3A0512 → TDO.
To connect to the Microchip AVR XMEGA device, the daisy-chain settings are:
-
Devices before: 1
-
Devices after: 1
-
Instruction bits before: 4 (8-bit AVR devices have 4 IR bits)
-
Instruction bits after: 5 (32-bit AVR devices have 5 IR bits)
| Device Type | IR Length |
|---|---|
| AVR 8-bit | 4 bits |
| AVR 32-bit | 5 bits |
| SAM | 4 bits |