51 Appendix B
SIL 2-Enabled Functional Safety Devices
Microchip offers IEC 61508 SIL 2-enabled devices which can utilize the self-test library available on request from the Microchip sales office. The download includes the library binary, library user’s manual, and user’s checklist for integration of the library. Refer to the “Embex SIL 2 Library User’s Manual” for additional information on using the IEC 61508 SIL 2-enabled Microchip devices.
Contact the Microchip sales office for additional information on the IEC 61508 SIL 2-enabled devices, or to request a part number which is not shown in the following Ordering Information.
Ordering Information
The following list displays the SIL 2-enabled devices, which can utilize the SIL 2 qualified self-test library (STL).
| Ordering Code | Flash (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAMC21N18A-ANT-SLL | 256K | 32K | -40°C to 105°C | TQFP100 | Tape & Reel |
| Ordering Code | Flash (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAMC20N18A-ANT-SLL | 256K | 32K | -40°C to 105°C | TQFP100 | Tape & Reel |
| Ordering Code | Flash (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAMC21J18A-ANT-SLL | 256K | 32K | -40°C to 105°C | TQFP64 | Tape & Reel |
| ATSAMC21J18A-MNT-SLL | 256K | 32K | -40°C to 105°C | VQFN64 | Tape & Reel |
| Ordering Code | Flash (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAMC21G18A-ANT-SLL | 256K | 32K | -40°C to 105°C | TQFP48 | Tape & Reel |
| ATSAMC21G18A-MNT-SLL | 256K | 32K | -40°C to 105°C | VQFN48 | Tape & Reel |
| Ordering Code | Flash (bytes) | SRAM (bytes) | Temperature Grade | Package | Carrier Type |
|---|---|---|---|---|---|
| ATSAMC21E18A-ANT-SLL | 256K | 32K | -40°C to 105°C | TQFP32 | Tape & Reel |
| ATSAMC21E18A-MNT-SLL | 256K | 32K | -40°C to 105°C | VQFN32 | Tape & Reel |