2 Ordering Information
Note:
- Not all combinations are valid. The available ordering numbers are listed in the Configuration Summary.
- The SAM C20/C21 N product is available for the 105°C temperature grade and AEC - Q100 Grade 1 (125℃ temperature).
- The AEC - Q100 Grade 1 qualified version is offered for SAM C20/C21 E/G/J in the TQFP and VQFN packages only, and for SAM C20/C21 N in the TQFP package only. The VQFN package will have wettable flanks, and both TQFP and VQFN packages are assembled with gold bond wires. The TSENS is not available in AEC - Q100 qualified device part numbers.
- Devices in the WLCSP package include a factory programmed Bootloader. Contact your local Microchip sales office for additional information.
- The WLCSP package type is available only with the package Grade U.
- Contact a local Microchip sales office for additional information about PDID functionality.