The processor provides debug through registers in the SCS. Refer to the
Cortex-M0+ Technical Reference Manual for details (www.arm.com).
Nested Vectored Interrupt Controller
(NVIC)
External interrupt signals connect
to the NVIC, and the NVIC prioritizes the interrupts. Software can set the
priority of each interrupt. The NVIC and the Cortex-M0+ processor core are closely
coupled, providing low latency interrupt processing and efficient processing of
late arriving interrupts. Refer to Nested Vector Interrupt Controller and the Cortex-M0+ Technical Reference Manual for details
(www.arm.com).
System Timer (SysTick)
The System Timer is a 24-bit timer clocked by CLK_CPU that extends the
functionality of both the processor and the NVIC. Refer to the Cortex-M0+
Technical Reference Manual for details (www.arm.com).
System Control Block (SCB)
The System Control Block provides system implementation information, and system
control. This includes configuration, control, and reporting of the system
exceptions. Refer to the Cortex-M0+ Devices Generic User Guide for details (www.arm.com).
Micro Trace Buffer (MTB)
The CoreSight MTB-M0+ (MTB) provides a simple execution trace capability to the
Cortex-M0+ processor. Refer to section Micro Trace Buffer and the CoreSight MTB-M0+ Technical Reference Manual for
details (www.arm.com).
Memory Protection Unit (MPU)
The Memory Protection Unit divides the memory map into a number of regions, and
defines the location, size, access permissions and memory attributes of each
region. Refer to the Cortex-M0+ Devices Generic User Guide for details (http://www.arm.com)
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.