10.4.2 Configuration

Figure 10-1. Host-Client Relation High-Speed Bus Matrix, SAM C20/C21
  1. The AHB-APB bridge D is available only on SAM C20/C21 N.
  2. The CAN peripheral is available only on C21.
Table 10-5. Bus Matrix Hosts
Bus Matrix HostsHost ID
CM0+ - Cortex M0+ Processor0
DSU - Device Service Unit1
DMAC - Direct Memory Access Controller / Data Access2
Table 10-6. Bus Matrix Clients
Bus Matrix ClientsClient ID
Internal Flash Memory0
SRAM Port 4 - CM0+ Access1
SRAM Port 6 - DSU Access2
AHB-APB Bridge A3
AHB-APB Bridge B4
AHB-APB Bridge C5
SRAM Port 5 - DMAC Data Access6
DIVAS - Divide Accelerator7
AHB-APB Bridge D8
Table 10-7. SRAM Port Connections
SRAM Port ConnectionPort IDConnection Type
CM0+ - Cortex M0+ Processor0Bus Matrix
DSU - Device Service Unit1Bus Matrix
DMAC - Direct Memory Access Controller - Data Access2Bus Matrix
DMAC - Direct Memory Access Controller - Fetch Access 03Direct
DMAC - Direct Memory Access Controller - Fetch Access 14Direct
DMAC - Direct Memory Access Controller - Write-Back Access 05Direct
DMAC - Direct Memory Access Controller - Write-Back Access 16Direct
CAN0 - Controller Area Network 07Direct
CAN1 - Controller Area Network 18Direct
MTB - Micro Trace Buffer9Direct