22.6.2 Voltage Reference System Operation
The INTREF internal reference voltage is generated by the bandgap in the SUPC. Refer to SUPC.VREF.SEL for voltage level selection.
The INTREF internal reference voltage is generated by the bandgap in the SUPC. Refer to SUPC.VREF.SEL for voltage level selection.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.