17.5.3.4 Clock Domains
The device has these synchronous clock domains:
- CPU synchronous clock domain (CPU Clock Domain). Frequency is fCPU.
See also the related links for the clock domain partitioning.
The device has these synchronous clock domains:
See also the related links for the clock domain partitioning.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.