34.4 Signal Description
| Signal | Description | Type |
|---|---|---|
| CAN_TX | CAN transmit | Digital output |
| CAN_RX | CAN receive | Digital input |
Refer to for details on the pin mapping for this peripheral. One signal can be mapped to one of several pins.
| Signal | Description | Type |
|---|---|---|
| CAN_TX | CAN transmit | Digital output |
| CAN_RX | CAN receive | Digital input |
Refer to for details on the pin mapping for this peripheral. One signal can be mapped to one of several pins.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.