47.5 NVM Characteristics
| CPU FMAX (MHz) | 0WS | 1WS | 2WS |
|---|---|---|---|
| VDD>2.7V | 19 | 38 | 48 |
| VDD>4.5V | 19 | 38 | 48 |
| CPU FMAX (MHz) | 0WS | 1WS | 2WS |
|---|---|---|---|
| VDD>2.7V | 19 | 38 | 48 |
| VDD>4.5V | 19 | 38 | 48 |
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.