24.10.9 Counter Value in COUNT16 mode (CTRLA.MODE
= 1)
Note:
This register is
read-synchronized and write-synchronized: SYNCBUSY.COUNT must be checked to
ensure the COUNT register synchronization is complete.
This register must be written with 16-bit accesses only.
Prior to any read access, this register must be synchronized by the user
by writing the COUNT Read Synchronization Enable bit in the Control A
register (CTRLA.COUNTSYNC = 1).
These bits define
the value of the 16-bit RTC counter in COUNT16 mode (CTRLA.MODE =
1).
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.