7.3.2 I/O Pins
After power-up, the I/O pins are tri-stated, with the exception of PA30. After power-up, PA30 is internally pulled up to avoid false detection of a debugger if the pin is left unconnected.
After power-up, the I/O pins are tri-stated, with the exception of PA30. After power-up, PA30 is internally pulled up to avoid false detection of a debugger if the pin is left unconnected.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.