48.3 Supply Characteristics
| Symbol | Conditions | Current | Units |
|---|---|---|---|
| Max | |||
| IINPUT(1) | Power up Maximum current | 2.5 | mA |
- IINPUT is the minimum requirement for the power supply connected to the device, until the device comes out of POR.
| Symbol | Conditions | Current | Units |
|---|---|---|---|
| Max | |||
| IINPUT(1) | Power up Maximum current | 2.5 | mA |
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.