39.5.4 DMA
The DMA request line is connected to the DMA Controller (DMAC). Using the SDADC DMA requests requires the DMA
Controller to be configured first. .
The DMA request line is connected to the DMA Controller (DMAC). Using the SDADC DMA requests requires the DMA
Controller to be configured first. .
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.