26.5.6 Events
The events are connected to the Event System. Using the events requires the Event System to be configured first.
The events are connected to the Event System. Using the events requires the Event System to be configured first.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.