7.2.3 Typical Powering Schematics
The SAM C20/C21 use a single supply from 2.70V to 5.50V or dual supply mode where VDDIO is supplied separately from VDDIN.
The recommended power supply connections are shown in Figure 51-1, and Figure 51-2.
The SAM C20/C21 use a single supply from 2.70V to 5.50V or dual supply mode where VDDIO is supplied separately from VDDIN.
The recommended power supply connections are shown in Figure 51-1, and Figure 51-2.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.