10.2.2 Interrupt Line Mapping

Each of the interrupt lines is connected to one peripheral instance, as shown in the table below. Each peripheral can have one or more interrupt flags, located in the peripheral’s Interrupt Flag Status and Clear (INTFLAG) register.

The interrupt flag is set when the interrupt condition occurs. Each interrupt in the peripheral can be individually enabled by writing a one to the corresponding bit in the peripheral’s Interrupt Enable Set (INTENSET) register, and disabled by writing a one to the corresponding bit in the peripheral’s Interrupt Enable Clear (INTENCLR) register.

An interrupt request is generated from the peripheral when the interrupt flag is set and the corresponding interrupt is enabled.

The interrupt requests for one peripheral are ORed together on system level, generating one interrupt request for each peripheral. An interrupt request will set the corresponding interrupt pending bit in the NVIC interrupt pending registers (SETPEND/CLRPEND bits in ISPR/ICPR).

For the NVIC to activate the interrupt, it must be enabled in the NVIC interrupt enable register (SETENA/CLRENA bits in ISER/ICER). The NVIC interrupt priority registers IPR0-IPR7 provide a priority field for each interrupt.

Table 10-3. Interrupt Line Mapping, SAM C21
Peripheral SourceNVIC Line
EIC NMI – External Interrupt ControllerNMI

MCLK - Main Clock

OSCCTRL - Oscillators Controller

OSC32KCTRL - 32.768 kHz Oscillators Controller

SUPC - Supply Controller

PAC - Protection Access Controller

0
WDT – Watchdog Timer1
RTC – Real Time Clock2
EIC – External Interrupt Controller3
FREQM – Frequency Meter4
TSENS – Temperature Sensor5
NVMCTRL – Non-Volatile Memory Controller6
DMAC - Direct Memory Access Controller7
EVSYS – Event System8

SERCOM0 – Serial Communication Controller 0

SERCOM6 – Serial Communication Controller 6 (only for SAM C21 N)

9

SERCOM1 – Serial Communication Controller 1

SERCOM7 – Serial Communication Controller 7 (only for SAM C21 N)

10
SERCOM2 – Serial Communication Controller 211
SERCOM3 – Serial Communication Controller 312
SERCOM4 – Serial Communication Controller 4 (only for SAM C21 G/J/N)13
SERCOM5 – Serial Communication Controller 5 (only for SAM C21 G/J/N)14

CAN0 – Controller Area Network 0

Line 015
Line 1

CAN1 – Controller Area Network 1 (only for SAM C21 G/J/N)

Line 016
Line 1
TCC0 – Timer Counter for Control 017
TCC1 – Timer Counter for Control 118
TCC2 – Timer Counter for Control 219

TC0 – Timer Counter 0

TC5 – Timer Counter 5 (only for SAM C21 N)

20

TC1 – Timer Counter 1

TC6 – Timer Counter 6 (only for SAM C21 N)

21

TC2 – Timer Counter 2

TC7 – Timer Counter 7 (only for SAM C21 N)

22

TC3 – Timer Counter 3

23

TC4 – Timer Counter 4

24
ADC0 – Analog-to-Digital Converter 025

ADC1 – Analog-to-Digital Converter 1

26
AC – Analog Comparator27

DAC – Digital-to-Analog Converter

28

SDADC – Sigma-Delta Analog-to-Digital Converter 1

29
PTC – Peripheral Touch Controller30
Reserved31
Table 10-4. Interrupt Line Mapping, SAM C20
Peripheral SourceNVIC Line
EIC NMI – External Interrupt ControllerNMI

MCLK - Main Clock

OSCCTRL - Oscillators Controller

OSC32KCTRL - 32.768 kHz Oscillators Controller

SUPC - Supply Controller

PAC - Protection Access Controller

0
WDT – Watchdog Timer1
RTC – Real Time Clock2
EIC – External Interrupt Controller3
FREQM – Frequency Meter4
Reserved5
NVMCTRL – Non-Volatile Memory Controller6
DMAC - Direct Memory Access Controller7
EVSYS – Event System8

SERCOM0 – Serial Communication Controller 0

SERCOM6 – Serial Communication Controller 6 (only for SAM C20 N)

9

SERCOM1 – Serial Communication Controller 1

SERCOM7 – Serial Communication Controller 7 (only for SAM C20 N)

10
SERCOM2 – Serial Communication Controller 211
SERCOM3 – Serial Communication Controller 312
SERCOM4 – Serial Communication Controller 4 (only for SAM C20 N)13
SERCOM5 – Serial Communication Controller 5 (only for SAM C20 N)14

Reserved

15

Reserved

16
TCC0 – Timer Counter for Control 017
TCC1 – Timer Counter for Control 118
TCC2 – Timer Counter for Control 219

TC0 – Timer Counter 0

TC5 – Timer Counter 5 (only for SAM C20 N)

20

TC1 – Timer Counter 1

TC6 – Timer Counter 6 (only for SAM C20 N)

21

TC2 – Timer Counter 2

TC7 – Timer Counter 7 (only for SAM C20 N)

22

TC3 – Timer Counter 3

23

TC4 – Timer Counter 4

24
ADC0 – Analog-to-Digital Converter 025

Reserved

26
AC – Analog Comparator27

Reserved

28

Reserved

29
PTC – Peripheral Touch Controller30
Reserved31