46.4.6 Temperature Sensor Characteristics
| Parameter | Condition | Min. | Max. | Unit |
|---|---|---|---|---|
| Accuracy | [-40,105]°C | -14.6 | 10.5 | °C |
- These are based on characterization. Data has been obtained by averaging 10 TSENS acquisitions per measurement.
| Parameter | Condition | Min. | Max. | Unit |
|---|---|---|---|---|
| Accuracy | [-40,105]°C | -14.6 | 10.5 | °C |
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.