To add a new descriptor at the end of the
descriptor list, create the descriptor in SRAM,
with DESCADDR=0x00000000 indicating that it is the new last
descriptor in the list, and modify the DESCADDR value of the current last descriptor to the
address of the newly created descriptor.
DS60001479N
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.