13.2 Features

The following are key features of the DSU module:

  • CPU reset extension
  • Debugger probe detection (Cold- and Hot-Plugging)
  • Chip-Erase command and status
  • 32-bit cyclic redundancy check (CRC32) of any memory accessible through the bus matrix
  • Arm CoreSight compliant device identification
  • Two debug communications channels with DMA connection
  • Debug access port security filter
  • Onboard memory built-in self-test (MBIST)