9.2 Physical Memory Map
The high-speed bus is implemented as a bus matrix. All high-speed bus addresses are fixed, and they are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follows:
| Memory | Start address | Size | Size | Size | Size |
|---|---|---|---|---|---|
| x18 | x17 | x16 | x15 | ||
| Embedded Flash | 0x00000000 | 256 Kbytes | 128 Kbytes | 64 Kbytes | 32 Kbytes |
| Embedded RWW section | 0x00400000 | 8 Kbytes | 4 Kbytes | 2 Kbytes | 1 Kbytes |
| Embedded high-speed SRAM | 0x20000000 | 32 Kbytes | 16 Kbytes | 8 Kbytes | 4 Kbytes |
| AHB-APB Bridge A | 0x40000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| AHB-APB Bridge B | 0x41000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| AHB-APB Bridge C | 0x42000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| AHB-APB Bridge D | 0x43000000 | 64 Kbytes | – | – | – |
| AHB DIVAS | 0x48000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| IOBUS | 0x60000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
Note: 1. x = SAM C20/C21 G/J/E/N. The N-series (100-pin devices) does not include x16 and x15 option.
| Device | Flash size (FLASH_PM) | Number of pages (FLASH_P) | Page size (FLASH_W) |
|---|---|---|---|
| x18 | 256Kbytes | 4096 | 64 bytes |
| x17 | 128Kbytes | 2048 | 64 bytes |
| x16 | 64Kbytes | 1024 | 64 bytes |
| x15 | 32Kbytes | 512 | 64 bytes |
Note: 1. x = SAM C20/C21 G/J/E/N. The N-series (100-pin devices) does not include x16 and x15 option.
| Device | Flash size (FLASH_PM) | Number of pages (FLASH_P) | Page size (FLASH_W) |
|---|---|---|---|
| x18 | 8Kbytes | 128 | 64 bytes |
| x17 | 4Kbytes | 64 | 64 bytes |
| x16 | 2Kbytes | 32 | 64 bytes |
| x15 | 1Kbytes | 16 | 64 bytes |
Note: 1. x = SAM C20/C21 G/J/E/N. The N-series (100-pin devices) does not include x16 and x15 option.